Product REM-100B8E-3C12S12M-H1181
Flow Monitoring
Immersion Sensor without Integrated Processor
Order number: 6870402- Sensor for liquid media
- Calorimetric functionality
- Adjustment via signal processor
- Status indicated via LED chain on signal processor
- Cable device
- 4‐wire connection to the processor

General data
| EAN | 4047101173550 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 255 g |
Technical Data
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
| Protection class | IP68 |

