Product REM-99SA0S-5C13S12M-H1181
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100029560- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range -1…5 bar rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection G1/4″ male thread (back sealing) according to DIN EN ISO 1179-2 with FPM profile sealing ring
- Connector device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

General data
| EAN | 4047101543094 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 92 g |
Technical Data
| Operating voltage | 10…30 VDC |
| Output function | Analog output current |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/polyarylamide 50 % GF UL 94 V-0 |
| Ambient temperature | -25…+85 °C |
| Protection class | IP67 |
| Approvals | ATEX II 1/2 GD, CE, IECEx II 1/2 GD, UKEX, GOST/EAC RU, Metrological certification (RUS), cULus |
Data Sheets
| German | 220 KB |
| English | 219 KB |
| French | 220 KB |
| Spanish | 219 KB |
| Czech | 220 KB |
| Dutch | 219 KB |
| Romanian | 220 KB |
| Russian | 226 KB |
| Polish | 221 KB |
| Chinese | 269 KB |
| Turkish | 220 KB |
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| SEV 16 ATEX 0145 | 2980 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |

