Product REM-99S6S-5C13S12M-H1181
LED Signal Light
LED Light Strip
Order number: 3814355- Flexible LED linear light
- RGB LEDs, multicolor
- Protection class IP67/IP69K
- Operating voltage: 12 VDC, without controller
- Operating voltage: 12…30 VDC, with LC25C-WLF12-RGB7Q Pro Controller
- Operating voltage: 18…30 VDC, with LC25C-WLF12-KQ Pro IO-Link Controller
- Connection: 150-mm cable with male connector, M12 × 1, straight, 4-pin
- Parameterization via Pro Editor software, requires an LC25C-WLF12-RGB7Q controller (not included in the delivery)
- Parameterization via IO-Link, requires an LC25C-WLF12-KQ controller (not included in the delivery)
- An LC25C-WLFxxx controller is mandatory for operating in a standard industrial 24-VDC network (not included in the delivery)
- 10 × LMBWLF12C transparent silicone clamps included in the delivery
- Light length L: 2000 mm

General data
| EAN | 662488455996 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85395100000 |
| Country of origin | TW |
| Weight | 241 g |
Technical Data
| Construction size | 2025 x 12.8 x 6.4 mm |
| Operating voltage | 10.8…13.2 VDC |
| Communication protocol | BannerBus (Pro Editor compatible) |
| Electrical connection | Cable with connector, M12 × 1 |
| Housing material | Silicone |
| Ambient temperature | -25…+45 °C |
| Protection class | IP69K |

