Product TB-8M8M-3-4
Safety Technology
Switch Box for Disconnecting the Actuator Voltage V2
Order number: 100002112- Die-cast aluminum housing
- 7/8" males, 5-pin, for power supply
- Electromechanical switch-off box
- Voltage V2 disconnected by external safety module via M12 input
- Feedback circuit for monitoring by external safety module via M12 output
- Disconnection up to PLe in accordance with EN ISO 13849-1 possible

General data
| EAN | 4047101457957 |
| eCl@ss-Code (V5.1.4): | 27371690 -/- Relay (safety technology) |
| Customs tariff number | 85364190890 |
| Country of origin | DE |
| Weight | 1792 g |
Technical Data
| Approvals | CE |

