Product  REI-12H12E-4B360-H1181

Temperature measuring amplifier

1-channel

Order number: 7580507
    • Input circuits monitored for wire-break and short-circuit
    • Parameterized via PC
    • Complete galvanic isolation
    • Removable spring type terminals
    • ATEX, IECEx, cFM, cUL, NEPSI, INMETRO, Kosha, TS
    • Use in Zone 2
    • SIL 2
#

General data

EAN 4047101311334
eCl@ss-Code (V5.1.4): 27200206 -/- Transducer (temperature)
Customs tariff number 85437090990
Country of origin DE
Weight 168 g

Technical Data

Construction size 120 x 12.5 x 128 mm
Operating voltage 10…30 VDC
Electrical connection Removable spring-type terminals, 2-pin
Housing material Plastic, Polycarbonate/ABS
Ambient temperature -25…+70 °C
Protection class IP20

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top