Product  REI-12H10E-4B512-H1181

Inductive Linear Position Sensor

IO-Link

Order number: 1590606
    • Rectangular, aluminium / plastic
    • Versatile mounting possibilities
    • Measuring range displayed via LED
    • Immune to electromagnetic interference
    • Extremely short blind zones
    • Programmable analog measuring range
    • 16-bit resolution
    • 15…30 VDC
    • Analog output, factory setting 0…10 V
    • All functions programmable via IO-Link / PACTware
    • 4 programmable switching zones
    • Programmable current and voltage output functions
    • NC / NO programmable functions, available as NPN or PNP version
    • Process value 16 bit IO-Link telegram
    • M12 x 1 male, 5-pin
#

General data

EAN 4047101251494
eCl@ss-Code (V5.1.4): 27270702 -/- Inductive linear position sensor
Customs tariff number 90318020000
Country of origin DE
Weight 652 g

Technical Data

Construction size 558 x 35 x 25 mm
Operating voltage 15…30 VDC
Output function NO/NC, PNP/NPN, analog output
Voltage output 0…10 V
Current output 4…20 mA
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Aluminum/plastic, PA6-GF30, Anodized
Ambient temperature -25…+70 °C
Protection class IP67

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top