Product REI-12H8E-4B2500-H1181
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: U5452-57- Jacket material: PVC
- Jacket color: gray
- UL approval
- 7/8" female, straight
- 7/8" male, straight
- Cable length: 1.0 m

General data
| EAN | 4047101023091 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 219 g |
Technical Data
| Cable length | 1.0 m |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

