Product REI-12H8E-4B2048-H1181
I/O Module for DeviceNet Fieldbus
8 digital npn/pnp inputs
Order number: F0075- 8 digital npn/pnp inputs
- Wire-break monitoring
- Channel-related diagnostics
- One channel per connector
- Glasfaserverstärktes PA6‐Gehäuse
- Vibrations‐ und erschütterungsfest
- Vergossene Modulelektronik
- Metallsteckverbinder
- Schutzart IP67

General data
| EAN | 4047101673791 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 85176200000 |
| Country of origin | US |
| Weight | 650.905 g |
Technical Data
| Construction size | 197 x 60 x 40 mm |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

