Product REI-12HA4E-2B2048-H1181
LED Area Light
In the Metal Housing
Order number: 3086535Alternative order number : 86535
- Operating voltage: 12…30 VDC
- Protection class IP67/IP69K
- Ambient temperature: -40 °C…+70 °C
- Window material: borosilicate glass
- Opening angle: 30°
- Mounted via 4 × 1/4”-20 UNC screws
- Color: White
- Internal temperature regulation
- M12 × 1 male connector, 4-pin, side outlet

General data
| EAN | 662488865351 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 512.56 g |
Technical Data
| Construction size | 91 x 110 x 28.2 mm |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP68/IP68 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

