Product REI-12HA4E-2B360-H1181
Accessories
Thermowell
For Temperature Sensors
Order number: 9910436- Thermowell for mounting temperature probes
- End tip diameter 6 mm
- Process connection dairy screw connection DN25 acc. to DIN 11851
- Immersion depth 100 mm
- For use in food and pharmaceutical applications
- Surface roughness Ra > 0.8 µm

General data
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 161 g |
Technical Data
| Housing material | Stainless steel |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

