Product REI-12H15E-2B1000-H1181
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3027288Alternative order number : 27288
- 7/8" connector, 3-pin
- Protection class IP67
- Ambient temperature: -40 °C…+70 °C
- Modulation frequency A, requires receivers with the same frequency
- Operating voltage 10…30 VDC or 12…240 VAC

General data
| EAN | 662488272883 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 164.2 g |
Technical Data
| Construction size | 116 mm |
| Operating voltage | 12…240 VAC / 10…30 VDC |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
RKC4.5T-1.5-RSC4.5T/TXO3700 | 6632054 |
|
RKS4.5T-5/TXL | 6626374 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

