Product REI-12H15E-2B512-H1181
Pressure Transmitter (Rotatable)
With Analog Output and PNP/NPN Transistor Switching Output
Output 2 Reprogrammable as Switching Output
Order number: 6832837- Housing is rotatable after plugging the process connection
- Reading of adjusted values without tool
- Recessed pushbutton and keylock for secure programming
- Permanent indication of pressure (bar, psi, kPa, MPa, misc)
- Peak pressure memory
- Pressure range 0…16 bar abs.

General data
| EAN | 4047101241266 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 326 g |
Technical Data
| Operating voltage | 18…30 VDC |
| Output function | NO/NC, PNP/NPN |
| Voltage output | 0…10 V |
| Current output | 4…20 mA |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4305 (AISI 303) |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67/IP69K |
| Approvals | CE, Metrological certification (RUS), cULus |
Data Sheets
| German | 1041 KB |
| English | 1041 KB |
| French | 1041 KB |
| Spanish | 1041 KB |
| Czech | 1042 KB |
| Dutch | 1041 KB |
| Romanian | 1042 KB |
| Russian | 1066 KB |
| Polish | 1042 KB |
| Chinese | 1086 KB |
| Turkish | 1042 KB |
Approval
CAD File
Configuration File
Configuration Software
Manual
| Operating Instructions | 890 KB |
| TS Series IO-Link Parameters | 341 KB |
| IO-Link — Simple, Consistent, Efficient | 1266 KB |
| PS — IO-Link parameters | 187 KB |
Manufacturer's Declaration
Product Overview
Quick Start Guide
Mounting accessories
|
RKC4.5T-1.5-RSC4.5T/TXO3700 | 6632054 |
|
RKS4.5T-5/TXL | 6626374 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

