Product REI-12H12E-2B360-H1181
Industrial Ethernet Cable
Extension Cable
Order number: U7712-30- Ethernet cable: 8‐pin, AWG 24<superscript/>, shielded
- Jacket material: PVC, color: green
- Jacket diameter: 7.3 mm
- For permanent installation
- UL approval
- M12 male, straight, 8-pin
- M12 male, straight, 8-pin
- Cable length: 30 m

General data
| EAN | 4047101042481 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 2182 g |
Technical Data
| Cable length | 30.0 m |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

