Product REI-12H10E-2B4096-H1181
LED Signal Light
Beacon
Order number: 3083413Alternative order number : 83413
- LED all-round visible
- Flat mounting
- Individually controllable
- Protection classes IP67/IP69K
- Monochrome: Yellow (COL3)
- Cable, 2 m
- Operating voltage 18…30 VDC

General data
| EAN | 662488834135 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | CN |
| Weight | 232 g |
Technical Data
| Construction size | 50 x 76 x 44.6 mm |
| Operating voltage | 18…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

