Product  REI-12H8E-2B4096-H1181

Pick-to-Light

Placement Sensor

Capacitive Button

Order number: 3085134

Alternative order number : 85134

    • Protection class IP67
    • Cable 2 m
    • Job light: green
    • Mispick: not signalled
    • Actuation: not signalled
    • Operating voltage 12…30 VDC
    • PNP switching
    • NO contact
#

General data

EAN 662488851347
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 59 g

Technical Data

Construction size 41 mm
Operating voltage 12…30 VDC
Output function NO contact, PNP
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PC, Black
Ambient temperature -40…+50 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top