Product REI-12H8E-2B3600-H1181
Pick-to-Light
Placement Sensor
Pushbutton for Picking Processes
Order number: 3018123Alternative order number : 18123
- Operating voltage 12…30 VDC
- Protection class IP67
- 150 mm cable with male end M12 x 1, 4-pin
- Frontal pushbutton for acknowledgement
- Job light: green
- Mispick: not signalled
- Actuation: yellow
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488181239 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 91 g |
Technical Data
| Construction size | 49.4 mm |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, PC Thermoplastic material, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

