Product REI-12H8E-2B2048-H1181
Isolating switching amplifier
2-channel
Order number: 7580037- 2 relay outputs (complementary contact)
- Switchable: 2-channel or signal doubling
- Output mode adjustable (NO/NC mode)
- Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
- Complete galvanic isolation
- Input reverse-polarity protected
- Removable screw terminals
- Connector for power bridge incl. in delivery
- ATEX use in Zone 2, cUL
- SIL 2

General data
| EAN | 4047101415513 |
| eCl@ss-Code (V5.1.4): | 27210121 -/- Isolating switching amplifier |
| Customs tariff number | 85437090990 |
| Country of origin | DE |
| Weight | 168 g |
Technical Data
| Construction size | 120 x 12.5 x 117 mm |
| Operating voltage | 10…30 VDC |
| Electrical connection | Removable screw terminals, 2-pin |
| Housing material | Plastic, Polycarbonate/ABS |
| Ambient temperature | -25…+70 °C |
| Protection class | IP20 |
Data Sheets
| German | 1016 KB |
| English | 1016 KB |
| French | 1016 KB |
| Spanish | 1016 KB |
| Czech | 1017 KB |
| Dutch | 1016 KB |
| Romanian | 1017 KB |
| Russian | 1023 KB |
| Polish | 1017 KB |
| Chinese | 1060 KB |
| Turkish | 1017 KB |
Approval
EU Declaration of Conformity
Instructions for Use
Product Catalog
Product Flyer
Quick Start Guide
Safety Manual
Technology Flyer
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

