Product REI-12HA4T-4B5000-H1181
Photoelectric Sensor
Color Mark Sensor
With Switching Output
Order number: 3015648Alternative order number : 15648
- Cable with male end, PVC, 5-pin, 2 m
- Protection class IP67
- Programmed via 2 teach buttons
- Detects extremely small differences in contrast
- Adjustable on/off delay, 30 ms
- Automatic selection of red, green and blue light
- Parallel scan field relative to the housing axis
- Optics rotatable by 90°
- Operating voltage: 10…30 VDC
- PNP switching output
- Switching behavior adjustable (NO/NC)
- Teach input

General data
| EAN | 662488156480 |
| eCl@ss-Code (V5.1.4): | 27270906 -/- Color mark sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 448 g |
Technical Data
| Construction size | 80.1 x 30 x 58.9 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
| Ambient temperature | -10…+55 °C |
| Protection class | IP67 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

