Product REI-12HA4T-4B2048-H1181
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3038484Alternative order number : 38484
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Adapter set PFK-B for connecting plastic optical fibers are available separately
- Operating voltage: 90…250 VAC
- Relay output, NO (SPST)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488384845 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 816 g |
Technical Data
| Construction size | 56.4 x 44.5 x 87.6 mm |
| Operating voltage | 90…250 VAC |
| Output function | NO contact, Relay output |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

