Product  REI-12H15T-4B5000-H1181

Vision System

Area Light

Order number: 3073286

Alternative order number : 73286

    • Close-range illumination
    • Light intensity, adjustable
    • Protection class: IP20
    • Color: white
    • Power supply: 24 VDC
    • Pigtail M12x1, 0.15 m
#

General data

EAN 662488732868
eCl@ss-Code (V5.1.4): 27310204 -/- Lighting (image processing) (illumination)
Customs tariff number 94054239900
Country of origin US
Weight 1 g

Technical Data

Construction size 92.6 x 110.4 x 25.4 mm
Operating voltage 24…250 VDC
Electrical connection Cable with connector, M12 × 1
Cable length 2.0  m
Housing material Metal, Low-carbon steel
Ambient temperature 0…+50 °C
Protection class IP40

Select Country

Turck worldwide

to top