Product  REI-12H15T-4B3600-H1181

LED Linear Light

In the Metal Housing

Order number: 3087877

Alternative order number : 87877

    • Cascadable
    • Light beam: 570mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP67 / IP69K
    • Color: White
    • Cable, PVC, 2 m
    • Window with 25-degree lens
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488878771
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin US
Weight 567 g

Technical Data

Construction size 613.5 x 28 x 32.2 mm
Operating voltage 12…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, AL
Ambient temperature -40…+70 °C
Protection class IP65/IP67/IP69

Select Country

Turck worldwide

to top