Product REI-12H15T-4B1000-H1181
LED Linear Light
In the Metal Housing
Order number: 3095137Alternative order number : 95137
- ON/OFF switch
- Light beam: 1130 mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Two-color linear light
- Color 1: White (100% light intensity)
- Color 2: Green (100% light intensity)
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488951375 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 1043 g |
Technical Data
| Construction size | 1203 x 28 x 21 mm |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, AL |
| Ambient temperature | -40…+70 °C |
| Protection class | IP50 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

