Product  REI-12H10T-4B360-H1181

Differential Pressure Sensor

With current output and PNP/NPN Transistor Switching Output

Output 2 Programmable as Switching Output

Order number: 6834101
    • Pressure monitoring in harsh industrial environments
    • Housing is rotatable after plugging the process connection
    • Reading of adjusted values without tool
    • High-side switch
    • Recessed pushbutton, keylock and password for secure programming
    • Permanent indication of pressure (bar, psi, kPa, MPa, misc)
    • Peak pressure memory
    • Pressure range 0…10 bar diff.
#

General data

EAN 4047101430851
eCl@ss-Code (V5.1.4): 27200614 -/- Piezoresistive sensor (absolute and relative pressure)
Customs tariff number 90262020000
Country of origin DE
Weight 1038 g

Technical Data

Operating voltage 18…30 VDC
Output function NO/NC, PNP/NPN
Current output 4…20 mA
Communication protocol IO-Link
Electrical connection Connector, M12 × 1
Housing material Stainless-steel/Plastic, 1.4305 (AISI 303)
Ambient temperature -40…+80 °C
Protection class IP67/IP69K

Select Country

Turck worldwide

to top