Product REI-12H8T-4B4096-H1181
Power Cable
Extension Cable
Order number: 6915264- Power cable: 2 × 0.83 mm2, 2 × 18 AWG
- Jacket material: PVC
- Jacket color: yellow
- Jacket diameter: 6.2 mm
- UV resistant
- Flame retardant acc. to CSA FT4
- UL, CSA approval
- RoHS compliant
- Protection class: NEMA 1, 3, 4, 6P and IEC IP67
- 7/8" female, angled
- 7/8" male, straight
- Cable length: 10 m

General data
| EAN | 4047101052350 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 1 g |
Technical Data
| Cable length | 10.0 m |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

