Product  REI-12H8T-4B2500-H1181

Pick-to-Light

Placement Sensor

Light Grid

Order number: 3050789

Alternative order number : 50789

    • Scan field Y: 225 mm
    • Total height 266.4 mm
    • 10-beam system, beam spacing 25 mm
    • Receiver
    • Range max. 2 m
    • Light / Dark operation
    • Selectable frequency as protection against crosstalk
    • Operating voltage 12…30 VDC
    • PNP switching output of the receiver
    • Input of operation request light +24 VDC
    • Protection class IP62
#

General data

EAN 662488507893
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85365019000
Country of origin US
Weight 280 g

Technical Data

Construction size 266.4 x 30 x 15 mm
Operating voltage 12…30 VDC
Output function NO/NC, PNP
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, AL, Black
Ambient temperature 0…+50 °C
Protection class IP62

Select Country

Turck worldwide

to top