Product REI-12H8T-4B1024-H1181
LED Signal Light
Tower Light
Order number: 3032301Alternative order number : 32301
- Plastic housing, black
- Protection class IP50
- EMI and RFI immune
- Colors: Red flashing (COL 1) / Yellow rotating (COL 2) / Green (COL 3) / Blue flashing (COL 4)
- Operating voltage: 12…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN
- Beeper max. 92 dB

General data
| EAN | 662488323011 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 227 g |
Technical Data
| Construction size | 181.9 mm |
| Operating voltage | 21…27 VAC / 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -20…+50 °C |
| Protection class | IP50 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

