Product REI-12HA1T-2B1000-H1181
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3037140Alternative order number : 37140
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40 °C…+70 °C
- Modulation frequency A, requires transmitters with the same frequency
- Operating voltage 10…30 VDC
- Bi-modal switching output (NPN or PNP, depending on connection)

General data
| EAN | 662488371401 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 489 g |
Technical Data
| Construction size | 102 mm |
| Operating voltage | 10…30 VDC |
| Output function | Connection programmable, PNP/NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

