Product REI-12HA1T-2B512-H1181
LED Signal Light
Modular Signal Tower
Base Module
Order number: 3814499- Plastic housing, black
- Protection class IP65
- EMI and RFI immune
- M12 x 1 male, 5-pin
- End element included in the delivery
- Operating voltage: 12…30 VDC
- Inputs: PNP/NPN
- Configuration via DIP switch

General data
| EAN | 662488587963 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85319000000 |
| Country of origin | MX |
| Weight | 137 g |
Technical Data
| Construction size | 47.5 mm |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

