Product REI-12H15T-2B2048-H1181
TX700 HMI/PLC Series
21” Display - CODESYS V3 PLC with TARGET and WEB VISU
High-Quality Metal Housing and Glass Front with a Capacitive Touch
Order number: 100002033- 21" TFT wide screen color display
- LED backlight
- 1920x1080 pixel resolution
- 16 M colors
- Capacitive touchscreen with glass front
- 3 RJ45 Ethernet ports with 10/100 Mbit
- 1 serial interface (RS232, RS485, RS422)
- 2 USB host ports
- 1 SD card slot

General data
| EAN | 4047101456400 |
| eCl@ss-Code (V5.1.4): | 27242302 -/- Graphic panel (display and console) |
| Customs tariff number | 85371091990 |
| Country of origin | IT |
| Weight | 8580 g |
Technical Data
| Construction size | 347 x 552 x 56 mm |
| Protection class | IP66 front, IP20 rear |
Data Sheets
| German | 972 KB |
| English | 971 KB |
| French | 972 KB |
| Spanish | 971 KB |
| Czech | 972 KB |
| Dutch | 972 KB |
| Romanian | 972 KB |
| Russian | 978 KB |
| Polish | 973 KB |
| Chinese | 1016 KB |
| Turkish | 972 KB |
Approval/Declaration
Configuration File
Configuration Software
| CODESYS Software 3.5.18.3 | 1465476 KB |
| CODESYS Software 3.5.16.3 | 1344878 KB |
| Turck Automation Suite TAS | |
Manual
Manufacturer's Declaration
Product Overview
Quick Start Guide
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

