Product REI-12H12T-2B3600-H1181
Photoelectric Sensor
Color Mark Sensor
With Switching Output
Order number: 3010228Alternative order number : 10228
- Male M12 × 1, 4-pin
- Protection class IP67
- Threshold adjusted via 15-turn potentiometer
- Light/dark operate adjusted via rotary switch
- Emits red light for detection
- Parallel scan field relative to the housing axis
- Optics rotatable by 90°
- Operating voltage: 10…30 VDC
- PNP/NPN switching output
- Switching behavior adjustable (NO/NC)

General data
| EAN | 662488102289 |
| eCl@ss-Code (V5.1.4): | 27270906 -/- Color mark sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 424 g |
Technical Data
| Construction size | 80.1 x 30 x 58.9 mm |
| Operating voltage | 10…30 VDC |
| Output function | NO contact, PNP/NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, Zinc Alloy Die-Cast, Black-finished |
| Ambient temperature | -10…+50 °C |
| Protection class | IP67 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

