Product REI-12H12T-2B2500-H1181
LED Signal Light
Beacon
Order number: 3095078Alternative order number : 95078
- LED all-round visible
- ATEX category II 2 G, Ex-zone 1
- ATEX category II 1 D, Ex-zone 20
- Individually controllable
- Mechanical screw-in thread M30 x 1.5
- Protection classes IP67/IP69K
- Multicolor: Green (COL 1) / Red (COL 2) / Yellow (COL 3)
- Cable, 4.57 m
- Operating voltage 10…30 VDC
- It is envisaged to control always only one color with the appropriate equipment
- ATEX II 2 G approval
- Gases and vapors, Group IIC, Zone 1
- ATEX II 1 D approval
- Dust, Group IIIC, Zone 20
- When used in hazardous areas, the special conditions of the approval must be observed

General data
| EAN | 662488950781 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 407 g |
Technical Data
| Construction size | 58 mm |
| Operating voltage | 10…30 VDC |
| Electrical connection | Cable |
| Cable length | 5.0 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
| Approvals | ATEX II 2 G, ATEX II 1 D |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

