Product REI-10SA1S-4B5000-H1181
Inductive Sensor
Order number: 4405041- M12 × 1 threaded barrel
- Chrome-plated brass
- DC 2-wire, 10…65 VDC
- NO contact
- M12 x 1 male connector

General data
| EAN | 4047101096002 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365080000 |
| Country of origin | DE |
| Weight | 27.215 g |
Technical Data
| Construction size | 52 mm |
| Operating voltage | 10…65 VDC |
| Output function | NO contact, 2-wire |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Metal, CuZn, Chrome-plated |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

