Product REI-10SA1S-4B2500-H1181
Passive Actuator/Sensor Box, M12 × 1
With Homerun Cable, 4-port
Order number: 6611907- Housing material: Nylon
- Housing color: black
- Protection class IP67
- RoHS-compliant
- CE compliant
- I/O port (number of pins): 4-pin + PE

General data
| EAN | 4047101275728 |
| eCl@ss-Code (V5.1.4): | 27250316 -/- Passive sensor/actuator junction |
| Customs tariff number | 85444290900 |
| Country of origin | US |
| Weight | 380 g |
Technical Data
| Cable length | 2.0 m |
| Protection class | IP67 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

