Product REI-10S12S-4B1000-H1181
Safety Light Curtain
Emitter
Cascadable
Order number: 3089129Alternative order number : 89129
- Rugged housing
- Protection class IP67
- Diagnosis display for status and error indication
- Scan field L: 1330 mm
- Optical Alignment aid
- No blind zone
- Range: 0.1…12 m
- Resolution: 14 mm
- Operating voltage: 24 VDC
- Automatic cascade configuration
- Safety light curtain type 4 acc. to IEC 61496-1 and 61496-2
- Category 4 Ple acc. to EN ISO 13849-1
- SIL 3 acc. to IEC 61508 SIL 3 and CL3 acc. to IEC 62061
- Shock and vibration resistant acc. to IEC 61496-1

General data
| EAN | 662488891299 |
| eCl@ss-Code (V5.1.4): | 27270910 -/- Light grid |
| Customs tariff number | 85365019000 |
| Country of origin | MX |
| Weight | 4345 g |
Technical Data
| Construction size | 45 x 36 x 1335 mm |
| Operating voltage | 20.4…27.6 VDC |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.30 m |
| Housing material | Metal, AL, Yellow polyester |
| Ambient temperature | -20…+55 °C |
| Protection class | IP65/IP67 |
Mounting accessories
|
RKC5T-1-RSC5T/TXL | 6625615 |
|
RKC5T-0.3-RSC5T/TXL | 6625613 |
|
IM12-DI03-1S-2T-SPR/24VDC/CC
Isolating switching amplifier, 1-channel; SIL2 acc. to IEC 61508; non-Ex version; input Namur signal; 2 transistor outputs; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling or alarm output; removable cage clamp terminals; 12.5 mm wide; 24 VDC power supply; power rail |
7580035 |
|
BID2-G180-Y0/S220
cylindrical, threaded barrel, 18 mm, stainless steel |
10880 |
|
QS18EK6EQ7 | 3802820 |
|
PSW4S-2/TEL | 6627379 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

