Product REI-10S12S-4B512-H1181
Flow Monitoring
Immersion Sensor with Integrated Processor
Order number: 6870720- Sensor for gaseous media
- Calorimetric principle
- Adjustments via potentiometer
- Sensor length 115 mm
- DC 3-wire, 19.2…28.8 VDC
- 4…20 mA analog output
- Connector device, M12 × 1

General data
| EAN | 4047101175226 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90268020000 |
| Country of origin | DE |
| Weight | 583 g |
Technical Data
| Operating voltage | 19.2…28.8 VDC |
| Output function | Analog output |
| Current output | 4…20 mA |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Protection class | IP67 |
| Approvals | UL |
Mounting accessories
|
RKC5T-1-RSC5T/TXL | 6625615 |
|
RKC5T-0.3-RSC5T/TXL | 6625613 |
|
IM12-DI03-1S-2T-SPR/24VDC/CC
Isolating switching amplifier, 1-channel; SIL2 acc. to IEC 61508; non-Ex version; input Namur signal; 2 transistor outputs; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling or alarm output; removable cage clamp terminals; 12.5 mm wide; 24 VDC power supply; power rail |
7580035 |
|
BID2-G180-Y0/S220
cylindrical, threaded barrel, 18 mm, stainless steel |
10880 |
|
QS18EK6EQ7 | 3802820 |
|
PSW4S-2/TEL | 6627379 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

