Product  REI-10SA1S-2B2048-H1181

Photoelectric Sensor

Convergent Mode Sensor

Miniature Sensor

Order number: 3071600
    • Cable with male end, M12 × 1, 4-pin, PVC, 150 mm
    • Operating voltage: 10…30 VDC
    • Ultra flat design
    • PNP switching output, dark operation
#

General data

eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient

Technical Data

Construction size 4.7 x 12 x 25.1 mm
Operating voltage 10…30 VDC
Output function NO contact, PNP
Electrical connection Cable with connector, M12 × 1
Housing material Plastic, ABS
Ambient temperature -20…+55 °C
Protection class IP67

Select Country

Turck worldwide

to top