Product REI-10SA1C-4B5000-H1181
Photoelectric Sensor
Convergent Mode Sensor
Order number: 3037007Alternative order number : 37007
- Male connector 7/8"
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 90…250 VAC
- Relay output, changeover (SPDT)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488370077 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 274 g |
Technical Data
| Construction size | 56.4 x 44.5 x 101.6 mm |
| Operating voltage | 90…250 VAC |
| Output function | Complementary contact, Relay output |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

