Product REI-10SA1C-4B2500-H1181
Pick-to-Light
Placement Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3076287Alternative order number : 76287
- Protection class IP67
- Cable 2 m
- Job light: green
- Mispick: not signalled
- Actuation: not signalled
- Operating voltage 12…30 VDC
- NPN switching
- NO contact

General data
| EAN | 662488762872 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 227 g |
Technical Data
| Construction size | 56.8 mm |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

