Product REI-10SA1C-4B1024-H1181
Photoelectric Sensor
Diffuse Mode Sensor with Adjustable Background Suppression
Order number: 3028731Alternative order number : 28731
- Range: 5 mm - 800 mm
- Range: 5 mm - 800 mm
- Range: 5 mm - 800 mm

General data
| EAN | 662488287313 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 68.04 g |
Technical Data
| Construction size | 15.3 x 14 x 32.6 mm |
| Operating voltage | 10…30 VDC |
| Output function | Complementary contact, PNP |
| Current output | 100 mA |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Metal, Stainless steel, Grey |
| Ambient temperature | -30…+70 °C |
| Protection class | IP69 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

