Product REI-10S12C-2B2500-H1181
LED Signal Light
High-intensity Tower Light
Order number: 3044720Alternative order number : 44720
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- Cable 2 m
- Colors: Yellow (COL 1) / White (COL 2)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488447205 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 261 g |
Technical Data
| Construction size | 120.8 mm |
| Operating voltage | 21…27 VAC / 18…30 VDC |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |
Mounting accessories
|
RKC5T-1-RSC5T/TXL | 6625615 |
|
RKC5T-0.3-RSC5T/TXL | 6625613 |
|
IM12-DI03-1S-2T-SPR/24VDC/CC
Isolating switching amplifier, 1-channel; SIL2 acc. to IEC 61508; non-Ex version; input Namur signal; 2 transistor outputs; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling or alarm output; removable cage clamp terminals; 12.5 mm wide; 24 VDC power supply; power rail |
7580035 |
|
BID2-G180-Y0/S220
cylindrical, threaded barrel, 18 mm, stainless steel |
10880 |
|
QS18EK6EQ7 | 3802820 |
|
PSW4S-2/TEL | 6627379 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

