Product REI-10S12C-2B360-H1181
Contactless Encoder with Stainless Steel Housing
SSI
Premium Line
Order number: 1590911- Compact, rugged housing
- Active face, plastic PA12-GF30
- Housing, stainless steel V4A (1.4404)
- Status displayed via LED
- SSI output
- 25 bit, Gray-coded
- SSI clock rate: 62.5 KHz … 1 MHz
- Single or multiturn, length of data frame and bit coding parametrizable via PACTware
- Default settings: Singleturn Bit 0 … Bit 15, Multiturn Bit 16 … Bit 21, Status Bit 22 … Bit 24
- Zero point, sync./async. operating mode adjustable via Easy Teach
- Compatible with all standard SSI masters
- In sync. mode, jitter < 5 µs required on the master side
- Immune to electromagnetic interference
- 15…30 VDC
- Male M12 x 1, 8-pin

General data
| EAN | 4047101313925 |
| eCl@ss-Code (V5.1.4): | 27270501 -/- Encoder, absolute |
| Customs tariff number | 90318080000 |
| Country of origin | DE |
| Weight | 375 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Contactless |
| Output type | Absolute semi-multiturn |
| Shaft Type | Hollow shaft |
| Shaft diameter D (mm) | 6, 6.35, 9.525, 10, 12, 12.7, 14, 15.875, 19.05, 20 |
| Construction size | 81 x 78 x 24 mm |
| Flange type | Flange without mounting element |
| Measuring range | 0…360° |
| Operating voltage | 15…30 VDC |
| Communication protocol | SSi |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L)/PA12-GF30 |
| Ambient temperature | -25…+85 °C |
| Protection class | IP68/IP69K |
Data Sheets
| German | 1798 KB |
| English | 1797 KB |
| French | 1797 KB |
| Spanish | 1796 KB |
| Czech | 1798 KB |
| Dutch | 1797 KB |
| Romanian | 1798 KB |
| Russian | 2049 KB |
| Polish | 1799 KB |
| Chinese | 1849 KB |
| Turkish | 1798 KB |
Approval/Declaration
CAD File
Configuration File
Configuration Software
| IODD DTM configurator | 9274 KB |
| PACTware 4 without HART-Com DTM and help texts | 4755 KB |
| DTM for USB IO-Link master 1.1 | 4440 KB |
Manual
Product Catalog
Mounting accessories
|
RKC5T-1-RSC5T/TXL | 6625615 |
|
RKC5T-0.3-RSC5T/TXL | 6625613 |
|
IM12-DI03-1S-2T-SPR/24VDC/CC
Isolating switching amplifier, 1-channel; SIL2 acc. to IEC 61508; non-Ex version; input Namur signal; 2 transistor outputs; ON/OFF switchable monitoring of wire-break and short-circuit; toggle between NO/NC mode; signal doubling or alarm output; removable cage clamp terminals; 12.5 mm wide; 24 VDC power supply; power rail |
7580035 |
|
BID2-G180-Y0/S220
cylindrical, threaded barrel, 18 mm, stainless steel |
10880 |
|
QS18EK6EQ7 | 3802820 |
|
PSW4S-2/TEL | 6627379 |
Connectivity accessories
|
PT4R-2004-U1-H1143 | 100048487 |
|
RSSD-RSSD-4422-18M | 6635887 |

