Product IMX12-SG10-1U-1UI-0/24VDC/CC
LED Linear Light
In the Metal Housing
Order number: 3800525- Cascadable
- Light beam: 570mm
- Operating voltage: 12…30 VDC
- Protection class: IP50
- Color 1: Green (100 % light intensity)
- Color 2: Red (50 % light intensity)
- Two-color linear light
- M12 x 1 male, straight, 4-pin
- SMBWLS28RA mounting bracket included in delivery

General data
| EAN | 662488003678 |
| eCl@ss-Code (V5.1.4): | 27119002 -/- Work light |
| Customs tariff number | 94054239900 |
| Country of origin | US |
| Weight | 635 g |
Technical Data
| Electrical connection | Connector |
| Protection class | IP50 |

