Product BRO.P.PROXIMITY-ANALOG_IOL.KO
Field-Wireable Connector
Male Connector, 7/8″, Angled
Order number: 6901112- For use in DeviceNet™ and CANopen applications as well as for power supply
- 5-pin
- PG9 screw-in thread
- Cable diameter 6.0…8.0 mm
- UL approval

General data
| EAN | 4047101458336 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 58 g |
| Network protocol | DeviceNet, CANopen |
Approval/Declaration
| UL Approval | 400 KB |
| CE Declaration of Conformity | 120 KB |
| RoHS and REACH Manufacturer's Declaration | 280 KB |

