Product PT10R-1010-U3-H1143
Actuator And Sensor Cable, PP-EPDM
Connection Cable
Order number: 6935851- M12 female connector, angled, 12-pin
- Stainless steel coupling nut/screw
- Sheath material: PP-EPDM
- Sheath color: white
- Resistant to acids and alkaline solutions
- Resistant to detergents and disinfectants
- Resistant to hydrolysis acc. to DIN EN 60068-2-78
- Free from silicone and PVC
- Halogen-free acc. to DIN EN 50267-2-1, IEC 60754-1, VDE 0482-267-2-1
- Approvals: Ecolab, FDA
- RoHS and REACH compliant
- Protection classes IP67, IP69K
- Cable length: 5.0 m

General data
| EAN | 4047101407358 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 210 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | 0…+80 °C |
Data Sheets
| German | 98 KB |
| English | 98 KB |
| French | 98 KB |
| Spanish | 98 KB |
| Czech | 98 KB |
| Dutch | 98 KB |
| Romanian | 98 KB |
| Russian | 104 KB |
| Polish | 99 KB |
| Chinese | 174 KB |
| Turkish | 99 KB |
Approval/Declaration
General Catalog
Product Flyer
| Connectivity for the food industry | 3310 KB |
| M12 Power Product Series | 1863 KB |

