Product INU.P.ROTARY_POS-RES_REM_ANALOG.DE
Photoelectric Sensor
Diffuse-Mode Sensor
Order number: 3077755Alternative order number : 77755
- Cable, PVC, 2 m
- Protection class IP67
- LED, all-round visible
- Sensitivity adjusted via potentiometer
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488777555 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 45 g |

