Product PT0.05V-1504-I2-H1143/D830
Actuator and Sensor Cable, PUR
Quick-Turn Extension Cable
Order number: 6628059- Female M12, straight, 4-pin + PE
- Male M12, straight, 4-pin + PE
- Jacket material: PUR
- Jacket color: black
- Suitable for drag chain use
- Resistant to welding sparks
- Resistant to chemicals, UV radiation and oils
- Flame-retardant
- Free from halogen, silicone, PVC and LABS
- Particularly resistant to abrasion
- RoHS-compliant
- Protection class IP67
- Cable length: 2.0 m

General data
| EAN | 4047106159221 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 98 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -25…+80 °C |

