Product  PT2.5V-1004-I2-H1143

Compact Multiprotocol I/O Module for Ethernet

4 Analog Inputs, Configurable as Voltage, Current, RTD or Thermocouple

Order number: 6814025
    • PROFINET device, EtherNet/IP device, Modbus TCP server, CC-Link IE field basic
    • Integrated Ethernet switch
    • Supports 10 Mbps/100 Mbps
    • 2 × M8, 4-pin, Ethernet fieldbus connection
    • PROFINET S2 system redundancy
    • Glass fiber reinforced housing
    • Shock and vibration tested
    • Fully potted module electronics
    • Protection classes IP65, IP67, IP69K
    • 4-pin M8 male connector for power supply
    • ATEX zone 2/22
    • CCC-Ex
    • Each channel is freely selectable for voltage, current, RTD, resistance or thermocouple
    • Measuring ranges:
    • Voltage: ±500 mV, ±100 mV, ±50 mV, ±1 V, 0/1–5 V, ±10 V, 0/2–10 V
    • Current: 0/4–20 mA, ±20 mA
    • RTD: PT100, NI100, PT200, PT500, PT1000, NI1000
    • Resistance: 0–100 Ω/400 Ω/2 kΩ/4 kΩ
    • Thermocouples: Type B, C, E, G, J, K, N, R, S, T
    • Inputs differential or common reference
    • Programmable ARGEE
#

General data

EAN 4047101309249
eCl@ss-Code (V5.1.4): 27250302 -/- Digital I/O module (periphery)
Customs tariff number 85176200000
Country of origin DE
Weight 225 g

Technical Data

Ambient temperature -40…+70 °C
Protection class IP65/IP67/IP69K

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top