Product INS.P.IO_SYSTEM-EXCOM_EG-VA65_103_3GD.01
Pick-to-Light
Placement Sensor
Light Grid
Order number: 3051920Alternative order number : 51920
- Scan field Y: 375 mm
- Total height 416.6 mm
- 13-beam system, beam spacing 25 mm
- Receiver
- Range max. 2 m
- Light / Dark operation
- Selectable frequency as protection against crosstalk
- Operating voltage 12…30 VDC
- PNP switching output of the receiver
- Input of operation request light +24 VDC
- Protection class IP62

General data
| EAN | 662488519209 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 438 g |

