Product PS510-600-01-2UPN8-H1141/X
Field-Wireable Connector
Female Connector M8 × 1/Ø 8 mm, Straight
Order number: 6905405- Metal coupling nut
- Protection class IP67
- IDC quick connection
- 4-polig
- Cable feedthrough 2.5…5.1 mm

General data
| EAN | 4047101506679 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85366990990 |
| Country of origin | DE |
| Weight | 15 g |
Mounting accessories
|
PT300PSIG-1014-U1-DA91/X | 6837001 |
Connectivity accessories
|
PT600R-2008-I2-DA91/X | 6836660 |
|
BSS-08
Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |
6901322 |
Functional accessories
|
RKP56PLB-10-RSP56PLB/TXG | 100003349 |

