Product TX715FB-P3CV01
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100004648- Fully welded metal measuring cell
- Pressure range -15…15 psi rel.
- 10…30 VDC
- Analog output 4…20 mA
- Process connection 1/4"-18 NPT male thread
- Plug-in device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

General data
| EAN | 4047101502312 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | CH |
| Weight | 102 g |
Technical Data
| Protection class | IP67 |
| Approvals | ATEX II 1/2 GD, CE, IECEx II 1/2 GD, UKEX, GOST/EAC RU, Metrological certification (RUS), cULus |
| Ambient temperature | -25…+85 °C |
Data Sheets
| German | 355 KB |
| English | 353 KB |
| French | 356 KB |
| Spanish | 1821 KB |
| Czech | 357 KB |
| Dutch | 354 KB |
| Romanian | 354 KB |
| Russian | 1977 KB |
| Polish | 357 KB |
| Chinese | 398 KB |
| Turkish | 356 KB |
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| SEV 16 ATEX 0145 | 2980 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
TL50BLGRACQ | 3019221 |
|
Q126ECR | 3076488 |
Functional accessories
|
RKSD-RJ45S-4414-0.4M | 6441437 |
|
PS510-16V-04-LI2UPN8-H1141 | 100001543 |
|
CODESYS Version 3.5.18.30 | SW_CODESYS_3_5_18_30 |
|
TL50BLGYRALSCQ | 3019203 |
|
FW-ERSPM0526-SA-P-0408
Field-wireable male connector, M12 × 1, straight, 5-pin, push-in connection, cable feedthrough 4.0 to 8.0 mm, core cross-section/terminal capacity 0.14 to 0.75 mm², plastic housing, metal retaining screw |
100002535 |
|
CABLE4X0.34-SH-PUR-BK-250M/TXL | 6630626 |
|
PKG3M-0.3-PSG3M/TEY | 6630113 |
Connectivity accessories — Network
|
BI3-M08-VN6X-V1141
Cylindrical; Threaded Barrel; 8 mm; Chrome-plated Brass |
4602827 |

